PLBH55-10
![](/fileadmin/_processed_/3/8/csm_SOM_BIL_ART_PLBH55-10__SALL__AIN__V1_0eda15ce64.png)
Distance plate
Series
Technical Data
Weight | 2 [kg] |
A | 995 [mm] |
A1 | 50 [mm] |
B1 | 256 [mm] |
B2 | 154 [mm] |
B3 | 60 [mm] |
B4 | 238 [mm] |
Design | Distance plate |
G1 | 10.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 10 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_lbhs.prj&varset={BESTELLNUM=PLBH55-10},{ARTIKEL=PLBH55-10} |
Downloads
Download CAD data
Download