PLBH35-7
![](/fileadmin/_processed_/f/f/csm_SOM_BIL_ART_PLBH35-7__SALL__AIN__V1_aba34de5f7.png)
Distance plate
Series
Technical Data
A | 69.5 [mm] |
A1 | 32 [mm] |
B1 | 190 [mm] |
B2 | 120 [mm] |
B3 | 40 [mm] |
B4 | 175 [mm] |
Design | Adapter plate |
Installation Size | PLBH35 |
G1 | 8.5 |
Weight | 0.69 [kg] |
T | 7 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download