PLBH25-4
Distance plate
Series
Technical Data
A | 47.6 [mm] |
A1 | 24 [mm] |
B1 | 130 [mm] |
B2 | 60 [mm] |
B3 | 20 [mm] |
B4 | 115 [mm] |
Design | Adapter plate |
Installation Size | PLBH25 |
G1 | 6.5 |
Weight | 0.18 [kg] |
T | 4 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download