PKW85-8
![](/fileadmin/_processed_/0/c/csm_SOM_BIL_ART_PKW85-8__SALL__AIN__V1_41f2b7bf21.png)
Distance plate
Series
Technical Data
Weight | 0.21 [kg] |
A | 165 [mm] |
A1 | 140 [mm] |
A2 | 40 [mm] |
B1 | 184 [mm] |
B2 | 95 [mm] |
Design | Distance plate |
G1 | 12.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 8 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_pkw.prj&varset={BESTELLNUM=PKW85-8},{ARTIKEL=PKW85-8} |
Downloads
Download CAD data
Download