PKW55-7
![](/fileadmin/_processed_/9/4/csm_SOM_BIL_ART_PKW55-7__SALL__AIN__V1_f301929c4d.png)
Distance plate
Series
Technical Data
Weight | 1.3 [kg] |
A | 140 [mm] |
A1 | 116 [mm] |
B1 | 184 [mm] |
B2 | 95 [mm] |
B3 | 70 [mm] |
Design | Distance plate |
G1 | 14.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 7 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_pkw.prj&varset={BESTELLNUM=PKW55-7},{ARTIKEL=PKW55-7} |
Downloads
Download CAD data
Download