PKW55-17
Distance plate
Series
Technical Data
A | 140 [mm] |
A1 | 116 [mm] |
B1 | 184 [mm] |
B2 | 95 [mm] |
B3 | 70 [mm] |
Design | Adapter plate |
Installation Size | PKW55 |
G1 | 14.5 |
Weight | 3.3 [kg] |
T | 17 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download