PKW45-8
Distance plate
Series
Technical Data
A | 120 [mm] |
A1 | 100 [mm] |
B1 | 155 [mm] |
B2 | 80 [mm] |
B3 | 60 [mm] |
Design | Adapter plate |
Installation Size | PKW45 |
G1 | 12.5 |
Weight | 1.1 [kg] |
T | 8 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download