PKW45-18
Distance plate
Series
Technical Data
A | 120 [mm] |
A1 | 100 [mm] |
B1 | 155 [mm] |
B2 | 80 [mm] |
B3 | 60 [mm] |
Design | Distance plate |
G1 | 12.5 |
Weight | 2.5 [kg] |
T | 18 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download