PKW35-7
![](/fileadmin/_processed_/e/1/csm_SOM_BIL_ART_PKW35-7__SALL__AIN__V1_b2bf6cc39f.png)
Distance plate
Series
Technical Data
Weight | 0.63 [kg] |
A | 100 [mm] |
A1 | 82 [mm] |
B1 | 1205 [mm] |
B2 | 62 [mm] |
B3 | 52 [mm] |
Design | Distance plate |
G1 | 10.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 7 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download