PKW25-4
![](/fileadmin/_processed_/9/b/csm_SOM_BIL_ART_PKW25-4__SALL__AIN__V1_a83887c1bd.png)
Distance plate
Series
Technical Data
Weight | 0.19 [kg] |
A | 70 [mm] |
A1 | 57 [mm] |
B1 | 92 [mm] |
B2 | 45 [mm] |
B3 | 40 [mm] |
Design | Distance plate |
G1 | 8.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 4 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download