PHM12-2-5
![](/fileadmin/_processed_/a/f/csm_SOM_BIL_ART_PHM12-2-5__SALL__AIN__V1_94ee627b69.png)
Distance plate
Series
Technical Data
A | 27 [mm] |
A1 | 20 [mm] |
B | 19 [mm] |
B1 | 13 [mm] |
B2 | 3 [mm] |
Design | Adapter plate |
Installation Size | PHM12 |
Weight | 0.009 [kg] |
T | 2.5 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download