PHK30-5
Distance plate
Series
Technical Data
A | 90 [mm] |
A1 | 22 [mm] |
B | 39 [mm] |
B1 | 22 [mm] |
B2 | 8.5 [mm] |
Design | Adapter plate |
Installation Size | PHK30 |
Weight | 0.13 [kg] |
T | 5 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download