PHK25-7
![](/fileadmin/_processed_/7/f/csm_SOM_BIL_ART_PHK25-7__SALL__AIN__V1_946034f31a.png)
Distance plate
Series
Technical Data
A | 70 [mm] |
A1 | 20 [mm] |
B | 30 [mm] |
B1 | 20 [mm] |
B2 | 5 [mm] |
Design | Adapter plate |
Installation Size | PHK25 |
Weight | 0.11 [kg] |
T | 7 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download