PHK20-2
Distance plate
Series
Technical Data
A | 60 [mm] |
A1 | 15 [mm] |
B | 24 [mm] |
B1 | 15 [mm] |
B2 | 4.5 [mm] |
Design | Adapter plate |
Installation Size | PHK20 |
Weight | 0.021 [kg] |
T | 2 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download