PHK20-1
![](/fileadmin/_processed_/e/c/csm_SOM_BIL_ART_PHK20-1__SALL__AIN__V1_facff0ab23.png)
Distance plate
Series
Technical Data
Weight | 0.011 [kg] |
A | 60 [mm] |
A1 | 15 [mm] |
B | 24 [mm] |
B1 | 15 [mm] |
B2 | 45 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 1 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_hk.prj&varset={BESTELLNUM=PHK20-1},{ARTIKEL=PHK20-1} |
Downloads
Download CAD data
Download