PHK15-6
![](/fileadmin/_processed_/e/d/csm_SOM_BIL_ART_PHK15-6__SALL__AIN__V1_3a8e3dc84c.png)
Distance plate
Series
Technical Data
Weight | 0.05 [kg] |
A | 47 [mm] |
A1 | 17 [mm] |
B | 24 [mm] |
B1 | 17 [mm] |
B2 | 35 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 6 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_hk.prj&varset={BESTELLNUM=PHK15-6},{ARTIKEL=PHK15-6} |
Downloads
Download CAD data
Download