CSTE02026
Load resistance
Series CSTE
Technical Data
Connection type | Penetration technology |
Fixing thread | M12 |
Connection type | Socket |
No. of contacts | 5 |
Version | Straight |
Design | Load resistance |
Rated voltage | 30 [V] |
Weight | 0.022 [kg] |
Protection to IEC 60529 | IP67 |
Current load (at 40°C) | 4 [A] |
Grip body material | PUR |
Coupling nut material | Metal, CuZn, nickel-plated |
UL approval | Yes |
Downloads
PDF datasheet
Download