CSTE02009
Connecting cable
Series CSTE
Technical Data
Connection type | Penetration technology |
Fixing thread | M12-M12 |
Connection type | Pin / socket |
Nr. of wires x diameter | 2x0,25+2x0,34 [mm²] |
No. of contacts | 5 |
Version | Straight/straight |
Design | Connecting cable |
Rated voltage | 60 [V] |
Bending radius for fixed routing, min. | 6xØ |
Bending radius when using a drag chain, min. | 10xØ |
Flame retardant | Yes |
Weight | 0.15 [kg] |
Cable length | 2 [m] |
Cable-Ø | 7.0 [mm] |
Oil resistant | Yes |
Maintenance free (max.) | 3 million cycles |
Drag chain-adapted | Yes |
Protection to IEC 60529 | IP67 |
Current load (at 40°C) | 4 [A] |
Sealing material | FKM |
Grip body material | PUR |
Cable sheath material | PUR |
Coupling nut material | Metal, CuZn, nickel-plated |
UL approval | Yes |
Downloads
PDF datasheet
Download