CSTE01483
![](/fileadmin/_processed_/3/1/csm_SOM_BIL_ART_CSTE01483__SALL__AIN__V1_ec5d187391.png)
Connecting cable
Series CSTE
Technical Data
Design | Connecting cable |
Weight | 0.02 [kg] |
Protection to IEC 60529 | IP67 |
Connection type | Penetration technology |
Fixing thread | M12 |
Connection type | Socket / wire end |
Nr. of wires x diameter | 5x0,34 [mm²] |
No. of contacts | 5 |
Version | Straight |
Type of construction | Straight |
Rated voltage | 125 [V] |
Flame retardant | Yes |
Halogen-free | Yes |
Hydrolysis proof | Yes |
Cable length | 5 [m] |
Cable-Ø | 4.8 [mm] |
PWIS-free | Yes |
Oil resistant | Yes |
REACH compliant | Yes |
Recyclable | Yes |
RoHS compliant | Yes |
Acid- and alkali resistant | Yes |
Maintenance free (max.) | 5 million cycles |
Drag chain-adapted | Yes |
Silicone free | Yes |
Current load (at 40°C) | 4 [A] |
Torsion | +/-180°/m, < 2 million cycles |
Torsion resistant | Yes |
UV resistant | Yes |
Sealing material | FPM/FKM |
Grip body material | PUR |
Cable sheath material | PUR |
Contact material | Metal, CuSn, gold-plated |
Coupling nut material | Metal, CuZn, nickel-plated |
Certification | UL /CSA |
Bending radius when using a drag chain, min. | 10xØ |
Bending radius for fixed routing, min. | 5xØ |