CPNEU02498
![](/fileadmin/_processed_/e/5/csm_SOM_BIL_ART_CPNEU02498__SALL__AIN__V1_8652629915.png)
Compressed air fitting
- Cost reduction through quick assembly and disassembly
- Straight version
- Screw connection made of stainless steel 1.4404
Technical Data
Fixing thread | M5 |
Outside-Ø for hose | 4 [mm] |
Design | Compressed air fitting |
Weight | 0.004 [kg] |
Length | 20.0 [mm] |
Dimension D1 | 8 [mm] |
Dimension i | 3.5 [mm] |
Dimension L1 | 16.5 [mm] |
S | 8 [mm] |
Downloads
PDF datasheet
Download