APWER3042
![](/fileadmin/_processed_/3/c/csm_ZIM_BIL_ART_APWER3042__SALL__AIN__V1_20d3d003e5.png)
Adapter plate
Series
Technical Data
Design | Adapter plate |
Weight | 0.14 [kg] |
Connection side 1 | WWR100-B |
Connection side 2 | WER3000 |
PWIS-free | Yes |
Compatible with | Fixed part / loose part |
REACH compliant | Yes |
RoHS compliant | Yes |