APWER2032
Adapter plate
Series
Technical Data
Design | Adapter plate |
Weight | 0.067 [kg] |
Connection side 1 | HWR63-B / HWR80-B / WWR63-B / WWR80-B |
Connection side 2 | WER2000 |
PWIS-free | Yes |
Compatible with | Fixed part / loose part |
REACH compliant | Yes |
RoHS compliant | Yes |