APWER1021
![](/fileadmin/_processed_/e/0/csm_ZIM_BIL_ART_APWER1021__SALL__AIN__V2_f88146903c.png)
Adapter plate
Series
Technical Data
Design | Adapter plate |
Weight | 0.01 [kg] |
Connection side 1 | WWR40-B / WWR50-B |
Connection side 2 | WER1000 |
PWIS-free | Yes |
Compatible with | Fixed part / loose part |
REACH compliant | Yes |
RoHS compliant | Yes |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Fkatalogzubehoer%2Fall%2Fsch%5Fapwer%5Fasmtab%2Eprj&varset=%7BSERIE%3DAPWER1021%7D&encoding=%25 |