APR000027
Adapter plate
Technical Data
Connection side 1 | Yaskawa HC10 |
Connection side 2 | ISO TK 63 |
Design | Adapter plate |
Weight | 1 [kg] |
Adapter plate type | Robot flange to ISO TK |
Connection side 1 | Yaskawa HC10 |
Connection side 2 | ISO TK 63 |
Design | Adapter plate |
Weight | 1 [kg] |
Adapter plate type | Robot flange to ISO TK |