APR000017
![](/fileadmin/_processed_/3/a/csm_SOM_BIL_ART_APR000017__SALL__AIN__V2_53661717f4.png)
Adapter plate
Series
Technical Data
Design | Adapter plate |
Weight | 0.17 [kg] |
Connection side 1 | ISO TK 50 |
Connection side 2 | GEP2006 / GEP2010 / GEP2013 / MGH8010 / GEH6040IL / GEH6060IL |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |