APR000013
![](/fileadmin/_processed_/0/d/csm_SOM_BIL_ART_APR000013__SALL__AIN__V1_a864c32f7c.png)
Adapter plate
Series
Technical Data
Design | Adapter plate |
Weight | 0.98 [kg] |
Connection side 1 | ISO TK 80 |
Connection side 2 | GPP5025 / GPP5025IL / GPW5025 / GPD5016 / GPD5016IL / GD316 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
Downloads
Download CAD data
Download