AP16
Adapter plate
Series
Technical Data
Design | Adapter plate |
Weight | 0.02 [kg] |
Connection side 1 | Li16/D |
Installation size | LI-AP |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Fkatalogzubehoer%2Fall%2Fsch%5Fli%2Dap%5Fasmtab%2Eprj&varset=%7BARTICLE%3DAP16%7D&encoding=%25 |