A50-90-B
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_Anschlaghebel-90-100__SALL__AIN__V1.png)
Stop lever
Series A
Technical Data
Design | Stop lever |
Weight | 0.06 [kg] |
Installation size | PRN-A |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
Swivel angle | 90 [°] |
Design | Stop lever |
Weight | 0.06 [kg] |
Installation size | PRN-A |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
Swivel angle | 90 [°] |