Motor spindle
Series HF150-003
- Rated power S1: 14,5 kW
- Rated torque S1: 14.7 Nm
- Max. speed: 26,000 1/min
- Water cooling
- IO-Link ready
- Designed as unit carrier
- Hybrid bearings used for maximum performance
- Ideal for processing wood, plastics, lightweight metal
- Vector controlled
Order-No. | Nominal output S1 | Rated torque S1 | Maximum speed | |
---|---|---|---|---|
HF150-003-001 | 14.5 [kW] | 14.7 [Nm] | 26000 | |
HF150-003-003 | 14.5 [kW] | 14.7 [Nm] | 26000 |