HKR3000A
![](/fileadmin/_processed_/d/c/csm_ZIM_BIL_SER_HKR__SALL__AIN__V2_275f74ff8f.png)
Clamping element
Series HKR
- Independent of the manufacturer
For circular guides and shaft guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
Up to 50,000 static clamping cycles
Technical Data
Holding force | 2000 [N] |
Holding torque | 30 [Nm] |
Shaft Ø | 30 [mm] |
Tightening torque | 15.00 [Nm] |
Installation direction | from above |
max. length clamping | 58 |
Wiper | - |
Weight | 1.5 [kg] |
Benefits in detail
![](/fileadmin/_processed_/d/e/csm_ZIM_SCH_FUN_HKR__SALL__AIN__V3_7919523438.png)
- Circular guide
Compatible with circular and shaft guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing