UBPS4501AS1-LP
![](/fileadmin/_processed_/d/9/csm_ZIM_BIL_SER_UBPS__SALL__AIN__V2_a3f6c94f90.png)
Clamping element
Series UBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe braking in case of energy failure
Equipment/Options
- PLUS connection
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
THK | HSR | 45 | HSR..A | show variant |
THK | HSR | 45 | HSR..B | show variant |
THK | HSR | 45 | HSR..CA | show variant |
THK | HSR | 45 | HSR..CB | show variant |
THK | HSR | 45 | HSR..HA | show variant |
THK | HSR | 45 | HSR..HB | show variant |
THK | HSR | 45 | HSR..LA | show variant |
THK | HSR | 45 | HSR..LB | show variant |
THK | HSR | 45 | HSR..LR | show variant |
THK | HSR | 45 | HSR..R | show variant |
THK | HSR | 45 | HSR..YR | show variant |
Technical Data
Holding force | 2350 [N] |
Operating pressure min. | 4 [bar] |
Installation direction | from the front |
max. length clamping | 109 |
Nominal operating pressure | 4 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Holding force PLUS connection | 3150 [N] |
Weight | 3.4 [kg] |
Benefits in detail
![](/fileadmin/_processed_/6/e/csm_ZIM_SCH_FUN_UBPS__SALL__AIN__V4_a20dff71ea.png)
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Scraper
Can also be ordered as an option - Integrated valve (optional)
Up to 60% faster closing time regardless of the cable length