MKS2003BM-LP
![](/fileadmin/_processed_/7/f/csm_ZIM_BIL_SER_MKS__SALL__AIN__V2_cf560aab8a.png)
Clamping element
Series MKS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Equipment/Options
- PLUS connection
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Schneeberger | BM | 20 | BMW..A | show variant |
Schneeberger | BM | 20 | BMW..B | show variant |
Schneeberger | BM | 20 | BMW..C | show variant |
Schneeberger | BM | 20 | BMW..D | show variant |
Schneeberger | BM | 20 | BMW..N | show variant |
Thomson | 521 | 20 | 511..A | show variant |
Thomson | 521 | 20 | 511..B | show variant |
Thomson | 521 | 20 | 511..C | show variant |
Thomson | 521 | 20 | 511..D | show variant |
Technical Data
Holding force | 500 [N] |
Operating pressure min. | 4 [bar] |
Installation direction | from the front |
max. length clamping | 61 |
Nominal operating pressure | 4 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Holding force PLUS connection | 1200 [N] |
Weight | 0.37 [kg] |
Benefits in detail
![](/fileadmin/_processed_/8/c/csm_ZIM_SCH_FUN_MKS__SALL__AIN__V3_a0e4d679aa.png)
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit