MK6501A
![](/fileadmin/_processed_/3/7/csm_ZIM_BIL_SER_MK__SALL__AIN__V2_ea7af1a8eb.png)
Clamping element
Series MK
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
Up to 5 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
HIWIN | HG(QH) | 65 | HGH..CA | show variant |
HIWIN | HG(QH) | 65 | HGH..HA | show variant |
HIWIN | HG(QH) | 65 | HGW..CA | show variant |
HIWIN | HG(QH) | 65 | HGW..CC | show variant |
HIWIN | HG(QH) | 65 | HGW..HA | show variant |
HIWIN | HG(QH) | 65 | HGW..HC | show variant |
IKO | LWH(MH) | 65 | LWH..B | show variant |
IKO | LWH(MH) | 65 | LWHD..B | show variant |
IKO | LWH(MH) | 65 | LWHDG | show variant |
IKO | LWH(MH) | 65 | LWHG | show variant |
IKO | LWH(MH) | 65 | LWHT..B | show variant |
IKO | LWH(MH) | 65 | LWHTG | show variant |
IKO | LWH(MH) | 65 | LWHY | show variant |
NSK | NH(N1H) | 65 | NAH..AN | show variant |
NSK | NH(N1H) | 65 | NAH..BN | show variant |
NSK | NH(N1H) | 65 | NAH..EM | show variant |
NSK | NH(N1H) | 65 | NAH..GM | show variant |
PMI | MSA | 65 | MSA..E | show variant |
PMI | MSA | 65 | MSA..LE | show variant |
PMI | MSA | 65 | MSA..LS | show variant |
PMI | MSA | 65 | MSA..S | show variant |
SBC | SBI | 65 | SBI..FL | show variant |
SBC | SBI | 65 | SBI..FLL | show variant |
SBC | SBI | 65 | SBI..SL | show variant |
SBC | SBI | 65 | SBI..SLL | show variant |
TBI | TR | 65 | H-FE | show variant |
TBI | TR | 65 | H-FL | show variant |
TBI | TR | 65 | H-VE | show variant |
TBI | TR | 65 | H-VL | show variant |
THK | HSR | 65 | HSR..A | show variant |
THK | HSR | 65 | HSR..B | show variant |
THK | HSR | 65 | HSR..CA | show variant |
THK | HSR | 65 | HSR..CB | show variant |
THK | HSR | 65 | HSR..HA | show variant |
THK | HSR | 65 | HSR..HB | show variant |
THK | HSR | 65 | HSR..LA | show variant |
THK | HSR | 65 | HSR..LB | show variant |
THK | HSR | 65 | HSR..LR | show variant |
THK | HSR | 65 | HSR..R | show variant |
THK | HSR | 65 | HSR..YR | show variant |
THK | SHS | 65 | SHS..C | show variant |
THK | SHS | 65 | SHS..LC | show variant |
THK | SHS | 65 | SHS..LV | show variant |
THK | SHS | 65 | SHS..V | show variant |
Nanjing-Gongyis | GZB | 65 | AA | show variant |
Nanjing-Gongyis | GZB | 65 | AAL | show variant |
Nanjing-Gongyis | GZB | 65 | BA | show variant |
Nanjing-Gongyis | GZB | 65 | BAL | show variant |
NSK | LH(L1H) | 65 | LAA...ELZ | show variant |
NSK | LH(L1H) | 65 | LAA...EMZ | show variant |
NSK | LH(L1H) | 65 | LAA...FLZ | show variant |
NSK | LH(L1H) | 65 | LAA...GLZ | show variant |
NSK | LH(L1H) | 65 | LAA...GMZ | show variant |
NSK | LH(L1H) | 65 | LAA...HLZ | show variant |
NSK | LH(L1H) | 65 | LAA...ANZ | show variant |
NSK | LH(L1H) | 65 | LAA...BNZ | show variant |
THK | HRX | 65 | HRX..C | show variant |
THK | HRX | 65 | HRX..LC | show variant |
THK | HRX | 65 | HRX..R | show variant |
THK | HRX | 65 | HRX..LR | show variant |
Technical Data
Holding force | 2250 [N] |
Nominal operating pressure | 6 [bar] |
Installation direction | from above |
max. length clamping | 49 |
Operating pressure min. | 2 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 2.4 [kg] |
Benefits in detail
![](/fileadmin/_processed_/c/b/csm_ZIM_SCH_FUN_MK__SALL__AIN__V3_25f9a25b6f.png)
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally