MK4503MR
![](/fileadmin/_processed_/3/7/csm_ZIM_BIL_SER_MK__SALL__AIN__V2_ea7af1a8eb.png)
Clamping element
Series MK
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
Up to 5 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Ewellix (SKF) | LLUH | 45 | LLUHC..A | show variant |
Ewellix (SKF) | LLUH | 45 | LLUHC..LA | show variant |
Ewellix (SKF) | LLUH | 45 | LLUHC..LR | show variant |
Ewellix (SKF) | LLUH | 45 | LLUHC..R | show variant |
Schneeberger | MR | 45 | MRW..A | show variant |
Schneeberger | MR | 45 | MRW..B | show variant |
Schneeberger | MR | 45 | MRW..C | show variant |
Schneeberger | MR | 45 | MRW..D | show variant |
Thomson | 522 | 45 | 512..A | show variant |
Thomson | 522 | 45 | 512..B | show variant |
Thomson | 522 | 45 | 512..C | show variant |
Thomson | 522 | 45 | 512..D | show variant |
Technical Data
Holding force | 2250 [N] |
Nominal operating pressure | 6 [bar] |
Installation direction | from the front |
max. length clamping | 49 |
Operating pressure min. | 2 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 1.6 [kg] |
Benefits in detail
![](/fileadmin/_processed_/c/b/csm_ZIM_SCH_FUN_MK__SALL__AIN__V3_25f9a25b6f.png)
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally