MCP1202F
![](/fileadmin/_processed_/9/a/csm_ZIM_BIL_SER_MCP__SALL__AIN__V2_1e774b687b.png)
Clamping element
Series MCP
- small construction
For all common miniature profile rail guides - Energize to close (NO)
Closing with pressure - high durability
Up to 5 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
INA | TKMDC(KUME..-C) | 12 | KWME..-C | show variant |
Technical Data
Holding force | 280 [N] |
Nominal operating pressure | 6 [bar] |
Installation direction | from the front |
max. length clamping | 34 |
Operating pressure min. | 2 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 0.091 [kg] |
Benefits in detail
![](/fileadmin/_processed_/d/d/csm_ZIM_SCH_FUN_MCP__SALL__AIN__V3_e9a26e815f.png)
- Miniature profile rail guide
Available for all common miniature profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Sliding block
For floating bearings