LKP3004FS2-A
![](/fileadmin/_processed_/0/3/csm_ZIM_BIL_SER_LKP__SALL__AIN__V4_4c23ef7112.png)
Clamping element
Series LKP
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
Up to 5 million static clamping cycles - Small and narrow design
By using U-form piston - Maximum flexibility
Additional air connection from front
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
NSK | RA(R1A) | 30 | RAA..AL | show variant |
NSK | RA(R1A) | 30 | RAA..BL | show variant |
NSK | RA(R1A) | 30 | RAA..EM | show variant |
NSK | RA(R1A) | 30 | RAA..GM | show variant |
NSK | RA(R1A) | 30 | RAA..AN | show variant |
NSK | RA(R1A) | 30 | RAA..BN | show variant |
Technical Data
Holding force | 1800 [N] |
Nominal operating pressure | 6 [bar] |
Installation direction | from above |
max. length clamping | 665 |
Operating pressure min. | 2 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 0.58 [kg] |
Benefits in detail
![](/fileadmin/_processed_/f/1/csm_ZIM_SCH_FUN_LKP__SALL__AIN__V3_3575395038.png)
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally