LBPS3505AS2-LP-A
![](/fileadmin/_processed_/5/d/csm_ZIM_BIL_SER_LBPS__SALL__AIN__V4_9729f396d9.png)
Clamping element
Series LBPS
- broad range of products
For all common profile rail guides - Safety element, energize to open (NC)
Safe braking in case of energy failure, through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Small and narrow design
By using U-form piston - Maximum flexibility
Additional air connection from above - Simple status sensing
Querying the piston position with magnetic field sensor
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Bosch Rexroth | R16.. (Balls) | 35 | R1622 (SNS) | show variant |
Bosch Rexroth | R16.. (Balls) | 35 | R1623 (SLS) | show variant |
Bosch Rexroth | R16.. (Balls) | 35 | R1651 (FNS) | show variant |
Bosch Rexroth | R16.. (Balls) | 35 | R1653 (FLS) | show variant |
Bosch Rexroth | R16.. (Balls) | 35 | R1661 (FKS) | show variant |
Bosch Rexroth | R16.. (Balls) | 35 | R1662 (SKS) | show variant |
Bosch Rexroth | R16.. (Balls) | 35 | R1665 (FKS) | show variant |
Bosch Rexroth | R16.. (Balls) | 35 | R1666 (SKS) | show variant |
Bosch Rexroth | R16.. (Balls) | 35 | R1621 (SNH) | show variant |
Bosch Rexroth | R16.. (Balls) | 35 | R1624 (SLH) | show variant |
Ewellix (SKF) | LLRH | 35 | LLRHC..A | show variant |
Ewellix (SKF) | LLRH | 35 | LLRHC..LA | show variant |
Ewellix (SKF) | LLRH | 35 | LLRHC..LU | show variant |
Ewellix (SKF) | LLRH | 35 | LLRHC..U | show variant |
Ewellix (SKF) | LLRH | 35 | LLRHC..LR | show variant |
Ewellix (SKF) | LLRH | 35 | LLRHC..R | show variant |
Bosch Rexroth | R16.. (Balls) | 35 | R1632 (SNS) | show variant |
Ewellix (SKF) | LLRH | 35 | LLRHC..SA | show variant |
Technical Data
Holding force | 1250 [N] |
Operating pressure min. | 4 [bar] |
Installation direction | from the front |
max. length clamping | 1245 |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 1.1 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/9/b/csm_ZIM_SCH_FUN_LBPS__SALL__AIN__V5_1fb07e2324.png)
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit