LBPS1501SS2-LP-A

Clamping element
Series LBPS

  • broad range of products
    For all common profile rail guides
  • Safety element, energize to open (NC)
    Safe braking in case of energy failure, through spring-loaded energy storage
  • high durability
    Up to 5 million static clamping cycles
  • Small and narrow design
    By using U-form piston
  • Maximum flexibility
    Additional air connection from above
  • Simple status sensing
    Querying the piston position with magnetic field sensor
Matching rail / wagon combinations
Rail manufacturerRail typeRail sizeCarriage type
THKHDR15HDR..Cshow variant
THKHDR15HDR..LCshow variant
THKHDR15HDR..LRshow variant
THKHDR15HDR..LVshow variant
THKHDR15HDR..Rshow variant
THKHDR15HDR..Vshow variant
Technical Data
Holding force300 [N]
Operating pressure min.4 [bar]
Installation directionfrom the front
max. length clamping76
Operating pressure max.6.5 [bar]
Wiper-
Weight0.18 [kg]
Benefits in detail
  1. Profile rail guide
    Available for all common profile rail guides
  2. Wedge-type gear
    Power transmission between the pistons and clamping jaws and brake shoes
  3. Clamping jaws and brake shoes
    Pressed at the free surfaces of the profile rail guide
  4. Narrow housing
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally
  6. Spring-loaded energy storage
    For non-pressurized closing of the clamping unit