HK1510MW
![](/fileadmin/_processed_/c/9/csm_ZIM_BIL_SER_MINIHK__SALL__AIN__V2_5bd394d933.png)
Clamping element
Series miniHK
- small construction
For all common miniature profile rail guides - Tool-free opening and closing (bi-stable)
By turning the knurled screw - Maintenance free
Up to 50,000 static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
IKO | LWLF | 30 | LWLF..B | show variant |
IKO | LWLF | 30 | LWLF..BCS | show variant |
IKO | LWLF | 30 | LWLFC..B | show variant |
IKO | LWLF | 30 | LWLFG..B | show variant |
Technical Data
Holding force | 180 [N] |
Tightening torque | 0.75 [Nm] |
Installation direction | from above |
max. length clamping | 22 |
Wiper | - |
Weight | 0.086 [kg] |
Benefits in detail
![](/fileadmin/_processed_/9/a/csm_ZIM_SCH_FUN_HK1__SALL__AIN__V3_c4d0313d4d.png)
- Miniature profile rail guide
Available for all common miniature profile rail guides - Stainless knurled screw
For opening and closing the clamping unit - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing