HK0500MW
![](/fileadmin/_processed_/c/9/csm_ZIM_BIL_SER_MINIHK__SALL__AIN__V2_5bd394d933.png)
Clamping element
Series miniHK
- small construction
For all common miniature profile rail guides - Tool-free opening and closing (bi-stable)
By turning the knurled screw - Maintenance free
Up to 50,000 static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
CPC | MR-W(MRU-W) | 5 | MR-WL | show variant |
CPC | MR-W(MRU-W) | 5 | MR-WLC | show variant |
CPC | MR-W(MRU-W) | 5 | MR-WN | show variant |
CPC | MR-W(MRU-W) | 5 | MR-WNC | show variant |
HepcoMotion | MLGB | 5 | MLGB..C | show variant |
HepcoMotion | MLGB | 5 | MLGB..N | show variant |
INA | TKDM..-W(KUEM..-W..) | 5 | KWEM..-W | show variant |
INA | TKDM..-W(KUEM..-W..) | 5 | KWEM..-WC | show variant |
MISUMI | SEWZL (Miniature Wide) | SEBW | show variant | |
MISUMI | SEWZL (Miniature Wide) | SSEBW | show variant | |
THK | RSR-W | 5 | RSR..WN | show variant |
THK | RSR-W | 5 | RSR..WM | show variant |
IGUS | TS-04 | 9 | TW-04 | show variant |
IKO | LWLF | 10 | LWLF..B | show variant |
IKO | LWLF | 10 | LWLF..N | show variant |
IKO | LWLF | 10 | LWLFC..B | show variant |
IKO | LWLF | 10 | LWLFC..N | show variant |
NB | SEBSW | 5 | B | show variant |
NB | SEBSW | 5 | BY | show variant |
THK | RSR-W | 5 | RSR..WTM | show variant |
THK | RSR-W | 5 | RSR..WTN | show variant |
Technical Data
Holding force | 40 [N] |
Tightening torque | 0.07 [Nm] |
Installation direction | from above |
max. length clamping | 14 |
Wiper | - |
Weight | 0.007 [kg] |
Benefits in detail
![](/fileadmin/_processed_/9/a/csm_ZIM_SCH_FUN_HK1__SALL__AIN__V3_c4d0313d4d.png)
- Miniature profile rail guide
Available for all common miniature profile rail guides - Stainless knurled screw
For opening and closing the clamping unit - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing