HK0500M
![](/fileadmin/_processed_/c/9/csm_ZIM_BIL_SER_MINIHK__SALL__AIN__V2_5bd394d933.png)
Clamping element
Series miniHK
- small construction
For all common miniature profile rail guides - Tool-free opening and closing (bi-stable)
By turning the knurled screw - Maintenance free
Up to 50,000 static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
CPC | MR-M(MRU-M) | 5 | MR-ML | show variant |
CPC | MR-M(MRU-M) | 5 | MR-MN | show variant |
HepcoMotion | MLG | 5 | MLG..C | show variant |
HepcoMotion | MLG | 5 | MLG..N | show variant |
IKO | LWL | 5 | LWL..B | show variant |
IKO | LWL | 5 | LWL..N | show variant |
IKO | LWL | 5 | LWLC..B | show variant |
IKO | LWL | 5 | LWLC..N | show variant |
IKO | ML | 5 | ML | show variant |
IKO | ML | 5 | MLC | show variant |
MISUMI | STZL (Miniature) | 5(6) | SEB | show variant |
MISUMI | STZL (Miniature) | 5(6) | SELB | show variant |
NSK | PU(P1U) | 5 | PAU..TR | show variant |
NB | SEB | 5 | A | show variant |
NB | SEB | 5 | A-N | show variant |
NB | SEB | 5 | AY | show variant |
NB | SEB | 5 | AY-N | show variant |
NB | SEBS | 5 | A | show variant |
NB | SEBS | 5 | AY | show variant |
NB | SEBS | 5 | B | show variant |
NB | SEBS | 5 | BY | show variant |
NB | SEBS | 5 | BM | show variant |
NB | SEBS | 5 | BYM | show variant |
NSK | LU(L1U) | 5 | LAU..TL | show variant |
THK | SRS | 5 | SRS..M | show variant |
Technical Data
Holding force | 40 [N] |
Tightening torque | 0.07 [Nm] |
Installation direction | from above |
max. length clamping | 14 |
Wiper | - |
1 | |
Weight | 0.005 [kg] |
Benefits in detail
![](/fileadmin/_processed_/9/a/csm_ZIM_SCH_FUN_HK1__SALL__AIN__V3_c4d0313d4d.png)
- Miniature profile rail guide
Available for all common miniature profile rail guides - Stainless knurled screw
For opening and closing the clamping unit - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing