HK3002K
![](/fileadmin/_processed_/8/0/csm_ZIM_BIL_SER_HK-AP__SALL__AIN__V1_eb4be09875.png)
Clamping element
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
Up to 50,000 static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
CPC | ARC(ARU) | 30 | ARC-FN | show variant |
CPC | ARC(ARU) | 30 | ARC-FS | show variant |
CPC | ARC(ARU) | 30 | ARC-ML | show variant |
CPC | ARC(ARU) | 30 | ARC-MN | show variant |
CPC | ARC(ARU) | 30 | ARC-MS | show variant |
CPC | HRC(HRU) | 30 | HRC-FL | show variant |
CPC | HRC(HRU) | 30 | HRC-FN | show variant |
CPC | HRC(HRU) | 30 | HRC-ML | show variant |
CPC | HRC(HRU) | 30 | HRC-MN | show variant |
INA | TKVD(KUVE) | 30 | KWVE..-B-N | show variant |
INA | TKVD(KUVE) | 30 | KWVE..-B-NL | show variant |
INA | TKVD(KUVE) | 30 | KWVE..-B-SN | show variant |
INA | TKVD(KUVE) | 30 | KWVE..-B-SNL | show variant |
INA | TKVD(KUVE) | 30 | KWVE..-B | show variant |
INA | TKVD(KUVE) | 30 | KWVE..-B-EC | show variant |
INA | TKVD(KUVE) | 30 | KWVE..-B-ESC | show variant |
INA | TKVD(KUVE) | 30 | KWVE..-B-L | show variant |
INA | TKVD(KUVE) | 30 | KWVE..-B-S | show variant |
INA | TKVD(KUVE) | 30 | KWVE..-B-SL | show variant |
INA | TKVD(KUVE) | 30 | KWVE..-B-H | show variant |
INA | TKVD(KUVE) | 30 | KWVE..-B-HL | show variant |
Technical Data
Holding force | 2000 [N] |
Tightening torque | 15.00 [Nm] |
Installation direction | from above |
max. length clamping | 39 |
Wiper | - |
Weight | 0.77 [kg] |
Benefits in detail
![](/fileadmin/_processed_/c/9/csm_ZIM_SCH_FUN_HK2__SALL__AIN__V3_51167c0b21.png)
- Profile rail guide
Available for all common profile rail guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing