HK2505KN
![](/fileadmin/_processed_/8/0/csm_ZIM_BIL_SER_HK-AP__SALL__AIN__V1_eb4be09875.png)
Clamping element
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
Up to 50,000 static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
CPC | ARC(ARU) | 25 | ARC-FN | show variant |
CPC | ARC(ARU) | 25 | ARC-FS | show variant |
CPC | ARC(ARU) | 25 | ARC-MN | show variant |
CPC | ARC(ARU) | 25 | ARC-MS | show variant |
Bosch Rexroth | R16.. (Balls) | 25 | R1663 (FKN) | show variant |
Bosch Rexroth | R16.. (Balls) | 25 | R1664 (SKN) | show variant |
Bosch Rexroth | R16.. (Balls) | 25 | R1693 (FNN) | show variant |
Bosch Rexroth | R16.. (Balls) | 25 | R1694 (SNN) | show variant |
NSK | TS(T1S) | 20 | TAS..AN | show variant |
Technical Data
Holding force | 750 [N] |
Tightening torque | 4.00 [Nm] |
Installation direction | from above |
max. length clamping | 24 |
Wiper | - |
Weight | 0.14 [kg] |
Benefits in detail
![](/fileadmin/_processed_/c/9/csm_ZIM_SCH_FUN_HK2__SALL__AIN__V3_51167c0b21.png)
- Profile rail guide
Available for all common profile rail guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing