LBHS6510BS2
![](/fileadmin/_processed_/c/f/csm_ZIM_BIL_ART_CAMERA-NO-IMAGE__SALL__AIN__V1_162690cf9b.png)
Clamping element
Series LBHS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through residual stress - the power pack
Up to 0.5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Maximum flexibility
Additional hydraulic connection from above
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
IKO | LRX(MX) | 65 | LRX | show variant |
IKO | LRX(MX) | 65 | LRXC | show variant |
IKO | LRX(MX) | 65 | LRXD | show variant |
IKO | LRX(MX) | 65 | LRXDC | show variant |
IKO | LRX(MX) | 65 | LRXDG | show variant |
IKO | LRX(MX) | 65 | LRXG | show variant |
IKO | LRX(MX) | 65 | MX | show variant |
IKO | LRX(MX) | 65 | MXC | show variant |
IKO | LRX(MX) | 65 | MXD | show variant |
IKO | LRX(MX) | 65 | MXDC | show variant |
IKO | LRX(MX) | 65 | MXDG | show variant |
IKO | LRX(MX) | 65 | MXDL | show variant |
IKO | LRX(MX) | 65 | MXG | show variant |
IKO | LRX(MX) | 65 | MXL | show variant |
Technical Data
Holding force | 15000 [N] |
Installation direction | from the front |
max. length clamping | 276 |
Operating pressure max. | 130.0 [bar] |
Operating pressure min. | 120 [bar] |
Wiper | - |
Weight | 13 [kg] |
Benefits in detail
![](/fileadmin/_processed_/7/f/csm_ZIM_SCH_FUN_LBHS__SALL__AIN__V4_68fd9afd51.png)
- Profile rail guide
Available for all common profile rail guides - Housing - functional component
Generating clamping force by clamping material Narrow and low design - Eroding contour
Used for opening the element under pressure - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Sealing plates
for double-sided hydraulic line connection - Scraper
Optionally available with "A" article ending
Downloads
Download CAD data
Download