LBHS4510AS2A
![](/fileadmin/_processed_/e/f/csm_ZIM_BIL_SER_LBHS__SALL__AIN__V5_b29b7b87ec.png)
Clamping element
Series LBHS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through residual stress - the power pack
Up to 0.5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Maximum flexibility
Additional hydraulic connection from above
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
IKO | LWH(MH) | 45 | LWH..B | show variant |
IKO | LWH(MH) | 45 | LWH..M | show variant |
IKO | LWH(MH) | 45 | LWHG | show variant |
IKO | LWH(MH) | 45 | LWHT..B | show variant |
IKO | LWH(MH) | 45 | LWHT..M | show variant |
IKO | LWH(MH) | 45 | LWHTG | show variant |
IKO | LWH(MH) | 45 | MH | show variant |
IKO | LWH(MH) | 45 | MHG | show variant |
IKO | LWH(MH) | 45 | MHT | show variant |
IKO | LWH(MH) | 45 | MHTG | show variant |
IKO | LWH(MH) | 45 | LWHD..B | show variant |
IKO | LWH(MH) | 45 | LWHD..M | show variant |
IKO | LWH(MH) | 45 | LWHDG | show variant |
IKO | LWH(MH) | 45 | LWHY | show variant |
IKO | LWH(MH) | 45 | MHD | show variant |
IKO | LWH(MH) | 45 | MHDG | show variant |
Technical Data
Holding force | 7000 [N] |
Installation direction | from the front |
max. length clamping | 242 |
Operating pressure max. | 130.0 [bar] |
Operating pressure min. | 120 [bar] |
Wiper | yes |
Weight | 4.4 [kg] |
Benefits in detail
![](/fileadmin/_processed_/7/f/csm_ZIM_SCH_FUN_LBHS__SALL__AIN__V4_68fd9afd51.png)
- Profile rail guide
Available for all common profile rail guides - Housing - functional component
Generating clamping force by clamping material Narrow and low design - Eroding contour
Used for opening the element under pressure - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Sealing plates
for double-sided hydraulic line connection - Scraper
Optionally available with "A" article ending