LBHS3504BS2
![](/fileadmin/_processed_/e/f/csm_ZIM_BIL_SER_LBHS__SALL__AIN__V5_b29b7b87ec.png)
Clamping element
Series LBHS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through residual stress - the power pack
Up to 0.5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Maximum flexibility
Additional hydraulic connection from above
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
NSK | LH(L1H) | 35 | LAH..ALZ | show variant |
NSK | LH(L1H) | 35 | LAH..BLZ | show variant |
NSK | LH(L1H) | 35 | LAH..ELZ | show variant |
NSK | LH(L1H) | 35 | LAH..EMZ | show variant |
NSK | LH(L1H) | 35 | LAH..FLZ | show variant |
NSK | LH(L1H) | 35 | LAH..GLZ | show variant |
NSK | LH(L1H) | 35 | LAH..GMZ | show variant |
NSK | LH(L1H) | 35 | LAH..HLZ | show variant |
NSK | LH(L1H) | 35 | LAH..ANZ | show variant |
NSK | LH(L1H) | 35 | LAH..BNZ | show variant |
NSK | NH(N1H) | 35 | NAH..AL | show variant |
NSK | NH(N1H) | 35 | NAH..BL | show variant |
NSK | NH(N1H) | 35 | NAH..EM | show variant |
NSK | NH(N1H) | 35 | NAH..GM | show variant |
NSK | NH(N1H) | 35 | NAH..AN | show variant |
NSK | NH(N1H) | 35 | NAH..BN | show variant |
NSK | SH(L1H) | 35 | SAH..ALZ | show variant |
NSK | SH(L1H) | 35 | SAH..BLZ | show variant |
NSK | SH(L1H) | 35 | SAH..EMZ | show variant |
NSK | SH(L1H) | 35 | SAH..GMZ | show variant |
NSK | SH(L1H) | 35 | SAH..ANZ | show variant |
NSK | SH(L1H) | 35 | SAH..BNZ | show variant |
Technical Data
Holding force | 5000 [N] |
Installation direction | from above |
max. length clamping | 190 |
Operating pressure max. | 130.0 [bar] |
Operating pressure min. | 120 [bar] |
Wiper | - |
Weight | 2.8 [kg] |
Benefits in detail
![](/fileadmin/_processed_/7/f/csm_ZIM_SCH_FUN_LBHS__SALL__AIN__V4_68fd9afd51.png)
- Profile rail guide
Available for all common profile rail guides - Housing - functional component
Generating clamping force by clamping material Narrow and low design - Eroding contour
Used for opening the element under pressure - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Sealing plates
for double-sided hydraulic line connection - Scraper
Optionally available with "A" article ending