LBHS2501AS2A
Clamping element
Series LBHS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through residual stress - the power pack
Up to 0.5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Maximum flexibility
Additional hydraulic connection from above
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
THK | HSR | 25 | HSR..A | show variant |
THK | HSR | 25 | HSR..AM | show variant |
THK | HSR | 25 | HSR..B | show variant |
THK | HSR | 25 | HSR..BM | show variant |
THK | HSR | 25 | HSR..C | show variant |
THK | HSR | 25 | HSR..CA | show variant |
THK | HSR | 25 | HSR..CAM | show variant |
THK | HSR | 25 | HSR..CB | show variant |
THK | HSR | 25 | HSR..CBM | show variant |
THK | HSR | 25 | HSR..HA | show variant |
THK | HSR | 25 | HSR..HAM | show variant |
THK | HSR | 25 | HSR..HB | show variant |
THK | HSR | 25 | HSR..HBM | show variant |
THK | HSR | 25 | HSR..LA | show variant |
THK | HSR | 25 | HSR..LAM | show variant |
THK | HSR | 25 | HSR..LB | show variant |
THK | HSR | 25 | HSR..LBM | show variant |
THK | HSR | 25 | HSR..LR | show variant |
THK | HSR | 25 | HSR..LRM | show variant |
THK | HSR | 25 | HSR..R | show variant |
THK | HSR | 25 | HSR..RM | show variant |
THK | HSR | 25 | HSR..YR | show variant |
THK | HSR | 25 | HSR..YRM | show variant |
Technical Data
Holding force | 2000 [N] |
Installation direction | from the front |
max. length clamping | 1436 |
Operating pressure max. | 130.0 [bar] |
Operating pressure min. | 120 [bar] |
Wiper | yes |
Weight | 0.93 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Housing - functional component
Generating clamping force by clamping material Narrow and low design - Eroding contour
Used for opening the element under pressure - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Sealing plates
for double-sided hydraulic line connection - Scraper
Optionally available with "A" article ending