KWH5504BS1A
![](/fileadmin/_processed_/8/8/csm_ZIM_BIL_SER_KWH__SALL__AIN__V2_8f8609ae91.png)
Clamping element
Series KWH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
NSK | NH(N1H) | 55 | NAH..AL | show variant |
NSK | NH(N1H) | 55 | NAH..BL | show variant |
NSK | NH(N1H) | 55 | NAH..EM | show variant |
NSK | NH(N1H) | 55 | NAH..GM | show variant |
NSK | NH(N1H) | 55 | NAH..AN | show variant |
NSK | NH(N1H) | 55 | NAH..BN | show variant |
NSK | LH(L1H) | 55 | LAA...ELZ | show variant |
NSK | LH(L1H) | 55 | LAA...EMZ | show variant |
NSK | LH(L1H) | 55 | LAA...FLZ | show variant |
NSK | LH(L1H) | 55 | LAA...GLZ | show variant |
NSK | LH(L1H) | 55 | LAA...GMZ | show variant |
NSK | LH(L1H) | 55 | LAA...HLZ | show variant |
NSK | LH(L1H) | 55 | LAA...ANZ | show variant |
NSK | LH(L1H) | 55 | LAA...BNZ | show variant |
Technical Data
Holding force | 13700 [N] |
Nominal operating pressure | 150.0 [bar] |
Installation direction | from the front |
max. length clamping | 208 |
Operating pressure max. | 160 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | yes |
Weight | 7.8 [kg] |
Benefits in detail
![](/fileadmin/_processed_/0/5/csm_ZIM_SCH_FUN_KWH__SALL__AIN__V3_34ec922045.png)
- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option