KWH3514KS1A
![](/fileadmin/_processed_/8/8/csm_ZIM_BIL_SER_KWH__SALL__AIN__V2_8f8609ae91.png)
Clamping element
Series KWH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
NTN-SNR | LGB | 35 | LGBCH..FE | show variant |
NTN-SNR | LGB | 35 | LGBCH..FL | show variant |
NTN-SNR | LGB | 35 | LGBCH..FN | show variant |
NTN-SNR | LGB | 35 | LGBCS..BE | show variant |
NTN-SNR | LGB | 35 | LGBCS..BL | show variant |
NTN-SNR | LGB | 35 | LGBCS..BN | show variant |
NTN-SNR | LGB | 35 | LGBCS..BS | show variant |
NTN-SNR | LGB | 35 | LGBXH..FE | show variant |
NTN-SNR | LGB | 35 | LGBXH..FL | show variant |
NTN-SNR | LGB | 35 | LGBXH..FN | show variant |
NTN-SNR | LGB | 35 | LGBXS..BE | show variant |
NTN-SNR | LGB | 35 | LGBXS..BL | show variant |
NTN-SNR | LGB | 35 | LGBXS..BN | show variant |
NTN-SNR | LGB | 35 | LGBXS..BS | show variant |
NTN-SNR | LGB | 35 | LGBCH..BE | show variant |
NTN-SNR | LGB | 35 | LGBCH..BL | show variant |
NTN-SNR | LGB | 35 | LGBCH..BN | show variant |
NTN-SNR | LGB | 35 | LGBXH..BE | show variant |
NTN-SNR | LGB | 35 | LGBXH..BL | show variant |
NTN-SNR | LGB | 35 | LGBXH..BN | show variant |
Technical Data
Holding force | 5700 [N] |
Nominal operating pressure | 150.0 [bar] |
Installation direction | from the front |
max. length clamping | 145 |
Operating pressure max. | 160 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | yes |
Weight | 2.7 [kg] |
Benefits in detail
![](/fileadmin/_processed_/0/5/csm_ZIM_SCH_FUN_KWH__SALL__AIN__V3_34ec922045.png)
- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option