KWH2514AS1A
![](/fileadmin/_processed_/8/8/csm_ZIM_BIL_SER_KWH__SALL__AIN__V2_8f8609ae91.png)
Clamping element
Series KWH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Ewellix (SKF) | LLTH | 25 | LLTHC..A | show variant |
Ewellix (SKF) | LLTH | 25 | LLTHC..LA | show variant |
Ewellix (SKF) | LLTH | 25 | LLTHC..SA | show variant |
Ewellix (SKF) | LLTH | 25 | LLTHC..SU | show variant |
Ewellix (SKF) | LLTH | 25 | LLTHC..U | show variant |
Ewellix (SKF) | LLTH | 25 | LLTHC..LR | show variant |
Ewellix (SKF) | LLTH | 25 | LLTHC..R | show variant |
norelem | 21410 | 25 | 21402 | show variant |
norelem | 21410 | 25 | 21400 | show variant |
ABBA | BRR(BRS) | 25 | BRC..AO | show variant |
ABBA | BRR(BRS) | 25 | BRC..LA | show variant |
ABBA | BRR(BRS) | 25 | BRS..AO | show variant |
ABBA | BRR(BRS) | 25 | BRS..LA | show variant |
ABBA | BRR(BRS) | 25 | BRD..AO | show variant |
ABBA | BRR(BRS) | 25 | BRD..LA | show variant |
ABBA | BRR(BRS) | 25 | BRC..LR | show variant |
ABBA | BRR(BRS) | 25 | BRS..LR | show variant |
ABBA | BRR(BRS) | 25 | BRS..RO | show variant |
ABBA | BRR(BRS) | 25 | BRD..LR | show variant |
ABBA | BRR(BRS) | 25 | BRC..RO | show variant |
ABBA | BRR(BRS) | 25 | BRD..RO | show variant |
Technical Data
Holding force | 2200 [N] |
Nominal operating pressure | 100.0 [bar] |
Installation direction | from the front |
max. length clamping | 108 |
Operating pressure max. | 110.0 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | yes |
Weight | 1.1 [kg] |
Benefits in detail
![](/fileadmin/_processed_/0/5/csm_ZIM_SCH_FUN_KWH__SALL__AIN__V3_34ec922045.png)
- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option